Hydronic Comfort Controls

ESBE 3-Way Mixing Valves Type F



Ideal for mixing or diverting application in heating and cooling systems. The required system temperature is obtained by adding a suitable portion of return water to the boiler flow. The mixing proportions are adjusted manually or, in automatically controlled applications, by means of an actuator (driven from a reset controller or DDC system). The scale is graduated on both sides and can be turned, allowing a choice of mounting positions.

ESBE 3-Way Mixing Valves Type F

Technical data



Code No.ModelSizeConnection TypeOperating Temp. Cv

Mixing Valve 3 & 4 way type G & F

065B8960 3-Way Cast Iron2 1/2"2½" ANSI Flangemax. 23075
065B8961 3-Way Cast Iron2 1/2"2½" ANSI Flangemax. 230105
065B8962 3-Way Cast Iron3"3" ANSI Flangemax. 230175
065B8963 3-Way Cast Iron4"4" ANSI Flangemax. 230265
065B8964 3-Way Cast Iron5"5" ANSI Flangemax. 230325
065B8965 3-Way Cast Iron6"6" ANSI Flangemax. 230465


Documentation



5 Documents Found: 1 catalogue, 2 data sheet and 2 instruction


Catalogue
 
Hydronic Specialties Catalog VKKIA122
Hydronic_Specialties_VKKIA122_3_17.compressed.pdf (2.0 Mb), Literature number: VKKIA122, Language: US English, Release date: 21/03 2017
 


Data sheet
 
ESBE 3 & 4 Way Mixing Valves Type F Datasheet VDKIN322
ESBE_TypeF_Valve_Datasheet_VDKIN322_02_18.pdf (0.5 Mb), Literature number: VDKIN322, Language: US English, Release date: 22/02 2018
 
ESBE Series 90 Electronic Motor Actuator Datasheet, VDKIG422
Series 90 Actuator_DS-VDKIG422-07-16.pdf (0.7 Mb), Literature number: VDKIG422, Language: US English, Release date: 08/07 2016
 


Instruction
 
ESBE 3 & 4 Way Type G & F Mixing Valves Instructions
ESBE_3_4way_G_F_instructions.pdf (2.4 Mb), Literature number: VIKIM122, Language: US English, Release date: 09/02 2009
 
VM-GIB actuator, Installation Instructions
VM-GIB instructions VICPA222.pdf (0.4 Mb), Literature number: VICPA222, Language: US English, Release date: 30/10 2013