ESBE 3 & 4 Way Mixing Valves Type MG



The ESBE MG Series of 3 & 4-way valves have been replaced with the VRG Series of valves.

ESBE 3 & 4 Way Mixing Valves Type MG

Technical data



Code No.SizeRequired
Tailpiece
Connection TypeCv

Mixing Valves 3 & 4 way type MG

065B8950 3/4" 3/4" NPT7.3
065B8967 3/4" 3/4" Solder2.9
065B8968 1" 1" NPT14
065B8969 1 1/4" 1 1/4" NPT21
065B8970 1/2" 1/2" NPT2.9
065B8971 3/4" 3/4" NPT4.7
065B8972 1" 1" NPT9.3
065B8981 1/2" 1/2" NPT2.9
065B8982 3/4" 3/4" NPT4.7
065B8983 3/4" 3/4" NPT7.3
065B8984 1" 1" NPT9.3
065B8985 1" 1" NPT14
065B8986 1 1/4" 1 1/4" NPT21
065B8990 1" 1" Solder7.3
065B8991 1 1/4" 1 1/4" Solder14


Documentation





Catalogue
 
Hydronic Specialties Catalog VKKIA122
Hydronic_Specialties_VKKIA122_3_17.compressed.pdf (2.0 Mb), Literature number: VKKIA122, Language: US English, Release date: 21/03 2017
 


Data sheet
 
ESBE 3 & 4 Way Mixing Valves Type MG
ESBE 3_4 way MG_5_05_08.pdf (0.4 Mb), Literature number: VDKIB122, Language: US English, Release date: 09/05 2008
 
ESBE Series 90 Electronic Motor Actuator Datasheet, VDKIG422
Series 90 Actuator_DS-VDKIG422-07-16.pdf (0.7 Mb), Literature number: VDKIG422, Language: US English, Release date: 08/07 2016
 
ESBE VRG Mixing Valve Datasheet VDKIK222
ESBE VRG Datasheet VDKIK222- 03-16.pdf (1.2 Mb), Literature number: VDKIK222, Language: US English, Release date: 04/03 2016
 


Instruction
 
ESBE 3 & 4 Way Mixing Valves Type MG Instructions_V1
ESBE_3_4way MG_instructions_v1.pdf (1.6 Mb), Literature number: VIKIK122, Language: US English, Release date: 04/02 2009
 
ESBE ARA 2-point instruc
ARA_2point.pdf (1.4 Mb), Literature number: VIKIQ122, Language: US English, Release date: 08/03 2010
 
ESBE ARA 3-point
ARA_3point.pdf (1.4 Mb), Literature number: VIKIR122, Language: US English, Release date: 08/03 2010
 
ESBE ARA Prop
ARA_prop.pdf (1.4 Mb), Literature number: VIKIS122, Language: US English, Release date: 08/03 2010
 
ESBE VRG 3-way Instructions
VRG130 valve instruc.pdf (0.8 Mb), Literature number: VIKIO122, Language: US English, Release date: 08/03 2010
 
ESBE VRG 4-way Installation Instructions
VRG140 valve instruc.pdf (0.8 Mb), Literature number: VIKIP122, Language: US English, Release date: 08/03 2010
 


Sales Memo
 
ESBE MG to VRG crossover
Series MG to VRG crossov.pdf (0.1 Mb), Literature number: VEKIA122, Language: US English, Release date: 18/03 2010
 
ESBE Series 60 to ARA600 crossover
Series 60 to ARA600 crossov.pdf (0.4 Mb), Literature number: VEKIB122, Language: US English, Release date: 18/03 2010