Electric Heating

GX Snow Melting Mats, 208V-480V



Installing a Danfoss GX Snow Melting System provides a permanent solution to the problems caused by cold weather. The GX Snow Melting System is an on demand system that will provide you with improved safety by providing instantaneous relief from snow build up and ice forming. There is no need for costly snow melting chemicals that can damage interior and exterior flooring finishes. The GX Snow Melting System allows you to improve your bottom line by reducing the labor and machinery costs associated with clearing snow and ice.

• Twin conductor cables
• Single point connection
• Flexible and simple to install
• Durable construction
• Operates silently, efficiently and safely
• Ideal for driveways, parking lots, sidewalks,
stairs, ramps, bridges and many other applications
• For use in concrete, asphalt and under pavers
• Eliminates EMF’s (electromagnetic fields)
• GX Heating Mats significantly reduce installation time and labor
• Genuine twenty year non-prorated warranty, includes labor and materials


GX Snow Melting Mats, 208V-480V

Technical data



GX Snow Melting Mats, 208V-480V
Code No.DescriptionLength
(ft.)
Mat Width
(ft)
Coverage
(sq.ft.)
AmpsWatts
(12W/sq.ft)

GX Mat, 208V

088L3222 2 x 46.50,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of3.1 
088L3223 2 x 4100,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of5.3 
088L3225 2 x 4150,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of7.4 
088L3227 2 x 4200,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of9.2 
088L3229 2 x 4250,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of11.5 
088L3230 2 x 4300,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of14.7 
088L3231 2 x 4350,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of16.4 
088L3232 2 x 4400,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of18.3 
088L3233 2 x 4450,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of20.3 
088L3234 2 x 4500,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of24.1 

GX Mat, 240V - 50W/sq.ft

088L3201 2 x 47.50,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of3.1 
088L3202 2 x 4100,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of4.2 
088L3204 2 x 4150,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of6.3 
088L3206 2 x 4200,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of8.3 
088L3208 2 x 4250,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of10.4 
088L3209 2 x 4300,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of12.5 
088L3210 2 x 4350,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of14.6 
088L3211 2 x 4400,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of16.7 
088L3212 2 x 4450,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of18.8 
088L3213 2 x 4500,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of20.8 
088L3214 2 x 457.50,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of24 
088L3215 2 x 4650,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of27.1 

GX Mat, 480V

088L3270 2 x 4100,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of2.1 
088L3271 2 x 4150,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of3.1 
088L3272 2 x 4200,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of4.2 
088L3273 2 x 4250,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of5.2 
088L3274 2 x 4300,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of6.3 
088L3275 2 x 4350,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of7.3 
088L3276 2 x 4400,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of8.3 
088L3277 2 x 4450,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of9.4 
088L3278 2 x 4500,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of10.4 
088L3279 2 x 4600,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of12.5 
088L3280 2 x 4700,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of14.6 
088L3281 2 x 4800,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of16.7 

GX-240 - 37W/sq.ft

088L3301 2 x 420.00,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of6.2 
088L3302 2 x 445.00,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of14.6 
088L3303 2 x 460.00,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of18.8 
088L3304 2 x 477.50,5Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of23.8 
GX Snow Melting Controls
Code No.Description

GX

088L3044 DS-2C Built-in Sensor/Controller for Snow Melting Applications
088L3046 DS-5C Snow Melt Controller (60A)
088L3412  
088L3415 GX 850M Dual Zone Controller
088L3440 GX Timer Panel 100A, with 4hr timer, 3P, 600V
088L3442 GX Timer Panel 200A, with 4hr timer, 3P, 600V
088L3444 GX Contactor Panel with timer and GFEP, 100A
088L3446 GX Contactor Panel with timer and GFEP, 200A
088L3450 Single Contactor, 3P, 600V max.
088L3451 Single Contactor, 3P, 600V
GX Snow Melting Controls
Code No.Description
088L3044 DS-2C Built-in Sensor/Controller for Snow Melting Applications
088L3046 DS-5C Snow Melt Controller (60A)
088L3412  
088L3415 GX 850M Dual Zone Controller
088L3440 GX Timer Panel 100A, with 4hr timer, 3P, 600V
088L3442 GX Timer Panel 200A, with 4hr timer, 3P, 600V
088L3444 GX Contactor Panel with timer and GFEP, 100A
088L3446 GX Contactor Panel with timer and GFEP, 200A
088L3450 Single Contactor, 3P, 600V max.
088L3451 Single Contactor, 3P, 600V


Documentation



GX Snow Melting Mats, 208V-480V


Case Stories
 
Engineering Tomorrow Makes Winter Safer for City of Buffalo
Electric_Heating_CaseStory_Downtown_Buffalo_VZKZA122_6_16.pdf (1.6 Mb), Literature number: VZKZA122, Language: US English, Release date: 30/06 2016
 


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Certificates
 
Danfoss Electric 20 Year Warranty Card
WarrantyCard_Danfoss_088L3403_VCAPA222_print.pdf (0.0 Mb), Literature number: VCAPA222, Language: US English, Release date: 14/08 2015
 


Data sheet
 
Danfoss Ground & Roof Sensors Datasheet
Ground and Roof Sensors Data Sheet 06-13.pdf (0.1 Mb), Literature number: VDEXB122, Language: US English, Release date: 09/06 2009
 
Danfoss GX Snow Melting Specifications
Danfoss GX spec sheet.pdf (0.0 Mb), Literature number: VDAPH122, Language: US English, Release date: 19/12 2008
 
GX Snow Melting Mat Datasheet VDAPI222
GX_Mat_Datasheet_VDAPI222 _07_16_interactive.pdf (0.2 Mb), Literature number: VDAPI222, Language: US English, Release date: 07/07 2016
 


Instruction
 
GX Snow Melting System Manual VIAPF222
GX Cables and Mats Installation Manual VIAPF222 05 17.pdf (0.8 Mb), Literature number: VIAPF222, Language: US English, Release date: 09/05 2017
 


Leaflet
 
Electric Heating Spring Promotion Flyer VBEGF122
PL21_Spring_Promotion_2017.pdf (3.1 Mb), Literature number: VBEGF122, Language: US English, Release date: 12/04 2017
 
GX Snow Melting Trifold Brochure VBAPE222
GX_Snow_Melting_Brochure_8_17.pdf (1.4 Mb), Literature number: VBAPE222, Language: US English, Release date: 21/08 2017
 


Multi Media
 
Snow Melting Application Animation
GX.avi (2.6 Mb), Literature number: VVEXF122, Language: US English, Release date: 20/02 2009
 


GX Snow Melting Controls


Case Stories
 
Engineering Tomorrow Makes Winter Safer for City of Buffalo
Electric_Heating_CaseStory_Downtown_Buffalo_VZKZA122_6_16.pdf (1.6 Mb), Literature number: VZKZA122, Language: US English, Release date: 30/06 2016
 


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
Danfoss GFEP Datasheet
Danfoss GFEP DataSheet.pdf (0.1 Mb), Literature number: VDAPJ122, Language: US English, Release date: 19/12 2008
 
Danfoss GX 850M Controller Datasheet
GX 850M Data Sheet 05-13.pdf (0.2 Mb), Literature number: VDIOD122, Language: US English, Release date: 28/05 2013
 
DS-2C Controller Datasheet VDIOQ122
DS-2C_Datasheet_VDIOQ122_08-16.pdf (0.2 Mb), Literature number: VDIOQ122, Language: US English, Release date: 01/08 2016
 
DS-5C Snow Melt Controller Datasheet VDAPL222
DS-5C_Datasheet_VDAPL222_07_16.pdf (0.4 Mb), Literature number: VDAPL222, Language: US English, Release date: 25/07 2016
 
GX 850 Automatic Control Panel (ACP) VDIOT122
GX 850 ACP Data Sheet 09-14.pdf (0.3 Mb), Literature number: VDIOT122, Language: US English, Release date: 31/08 2016
 
GX Contactor Panel VDIOR222
Contactor_Panel_Datasheet_VDIOR222_05-17.pdf (0.3 Mb), Literature number: VDIOR222, Language: US English, Release date: 04/05 2017
 


Instruction
 
DS-2C Rain/Snow Sensor Controller Installation Manual VIHWB122
DS-2C_Installation Manual.pdf (0.3 Mb), Literature number: VIHWB122, Language: US English, Release date: 05/06 2015
 
DS-5C Installation Manual VIIOC222
DS-5C Install Manual.pdf (0.4 Mb), Literature number: VIIOC222, Language: US English, Release date: 26/07 2016
 


Submittal sheets
 
Danfoss GFEP Sell Sheet
Danfoss GFEP Marketing Page.pdf (0.1 Mb), Literature number: VLAPB122, Language: US English, Release date: 19/12 2008
 


User Guide
 
GX 850ACP/GX 850M Installation Manual
GX-850ACP_GX-850M Installation Manual VUAPA322.pdf (1.1 Mb), Literature number: VUAPA322, Language: US English, Release date: 20/08 2015
 


GX Snow Melting Controls


Case Stories
 
Engineering Tomorrow Makes Winter Safer for City of Buffalo
Electric_Heating_CaseStory_Downtown_Buffalo_VZKZA122_6_16.pdf (1.6 Mb), Literature number: VZKZA122, Language: US English, Release date: 30/06 2016
 


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
Danfoss GFEP Datasheet
Danfoss GFEP DataSheet.pdf (0.1 Mb), Literature number: VDAPJ122, Language: US English, Release date: 19/12 2008
 
Danfoss GX 850M Controller Datasheet
GX 850M Data Sheet 05-13.pdf (0.2 Mb), Literature number: VDIOD122, Language: US English, Release date: 28/05 2013
 
DS-2C Controller Datasheet VDIOQ122
DS-2C_Datasheet_VDIOQ122_08-16.pdf (0.2 Mb), Literature number: VDIOQ122, Language: US English, Release date: 01/08 2016
 
DS-5C Snow Melt Controller Datasheet VDAPL222
DS-5C_Datasheet_VDAPL222_07_16.pdf (0.4 Mb), Literature number: VDAPL222, Language: US English, Release date: 25/07 2016
 
GX 850 Automatic Control Panel (ACP) VDIOT122
GX 850 ACP Data Sheet 09-14.pdf (0.3 Mb), Literature number: VDIOT122, Language: US English, Release date: 31/08 2016
 
GX Contactor Panel VDIOR222
Contactor_Panel_Datasheet_VDIOR222_05-17.pdf (0.3 Mb), Literature number: VDIOR222, Language: US English, Release date: 04/05 2017
 


Instruction
 
DS-2C Rain/Snow Sensor Controller Installation Manual VIHWB122
DS-2C_Installation Manual.pdf (0.3 Mb), Literature number: VIHWB122, Language: US English, Release date: 05/06 2015
 
DS-5C Installation Manual VIIOC222
DS-5C Install Manual.pdf (0.4 Mb), Literature number: VIIOC222, Language: US English, Release date: 26/07 2016
 


Submittal sheets
 
Danfoss GFEP Sell Sheet
Danfoss GFEP Marketing Page.pdf (0.1 Mb), Literature number: VLAPB122, Language: US English, Release date: 19/12 2008
 


User Guide
 
GX 850ACP/GX 850M Installation Manual
GX-850ACP_GX-850M Installation Manual VUAPA322.pdf (1.1 Mb), Literature number: VUAPA322, Language: US English, Release date: 20/08 2015
 


Accessories



088L0010 Accessories for electric heating
088L1050 Accessories for electric heating
088L3038 Accessories for electric heating
088L3051 Accessories for electric heatingGround Sensors for use with GX Snow Melting Mats and Cables. At least one sensor is required for use with the GX 850 Automatic Control Panel or the GX 850M Controller.
088L3405 Accessories for electric heating