LX Floor Heating Mats, 120V - 240V



Danfoss LX Electric Floor Heating System is an affordable luxury that brings warmth to life. It's a proven technology that is safe, reliable, and energy efficient. The unique adhesive system saves 70% on installation time!

• Pre-applied heating cable means even heat every time
• Dual-adhesive backing, no fastening required
• Single point connection
• Twin conductor cable
• Eliminates EMF’s (electromagnetic fields)
• Customize mat on the job site
• Minimal thickness-only adds 3/16” height to the floor
• Safety approved for wet locations
• Even heat every time
• No fastening required
• Genuine twenty year non-prorated warranty, includes labor and materials


LX Floor Heating Mats, 120V - 240V

Technical data



LX Floor Heating Mats, 120V - 240V
Code No.DescriptionLength
(ft.)
Mat Width
(ft)
Coverage
(sq.ft.)
AmpsWatts
(12W/sq.ft)

LX Mat, 120V

088L3150 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.50.5101120
088L3151 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.7.50.5151.5180
088L3152 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.100.5202240
088L3153 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.12.50.5252.5300
088L3154 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.150.5303360
088L3155 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.17.50.5353.5420
088L3156 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.200.5404480
088L3158 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.250.5504.9600
088L3160 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.300.5606720

LX Mat, 240V

088L3175 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.17.50.5351.8420
088L3176 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.200.5402480
088L3177 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.250.5502.5600
088L3178 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.300.5603720
088L3179 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.350.5703.5850
088L3180 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.400.5804960
088L3181 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.450.5904.51080
088L3182 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.500.510051200
088L3183 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.550.51105.51320
088L3184 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.600.512061440
088L3185 Thermoplastic polymer covered cable with fiber glass netting, self adhesive on the entire surface of the floor.72.50.51457.31740
Electric Floor Heating Thermostats
Code No.DescriptionSupply VoltageMax. load

LX

088L5130 LX Programmable Thermostat with Floor & Air Sensor120V-240V15A
088L5136 LX205 T Touch Thermostat (Programmable)120-240VAC15A
088L5137 LX205 Thermostat (Non Programmable)120-240V15A
GX Snow Melting Controls
Code No.Description

GX

088L3044 DS-2C Built-in Sensor/Controller for Snow Melting Applications
088L3046 DS-5C Snow Melt Controller (60A)
088L3412  
088L3415 GX 850M Dual Zone Controller
088L3440 GX Timer Panel 100A, with 4hr timer, 3P, 600V
088L3442 GX Timer Panel 200A, with 4hr timer, 3P, 600V
088L3444 GX Contactor Panel with timer and GFEP, 100A
088L3446 GX Contactor Panel with timer and GFEP, 200A
088L3450 Single Contactor, 3P, 600V max.
088L3451 Single Contactor, 3P, 600V
GX Snow Melting Controls
Code No.Description
088L3044 DS-2C Built-in Sensor/Controller for Snow Melting Applications
088L3046 DS-5C Snow Melt Controller (60A)
088L3412  
088L3415 GX 850M Dual Zone Controller
088L3440 GX Timer Panel 100A, with 4hr timer, 3P, 600V
088L3442 GX Timer Panel 200A, with 4hr timer, 3P, 600V
088L3444 GX Contactor Panel with timer and GFEP, 100A
088L3446 GX Contactor Panel with timer and GFEP, 200A
088L3450 Single Contactor, 3P, 600V max.
088L3451 Single Contactor, 3P, 600V


Documentation



LX Floor Heating Mats, 120V - 240V


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Certificates
 
Danfoss Electric 20 Year Warranty Card
WarrantyCard_Danfoss_088L3403_VCAPA222_print.pdf (0.0 Mb), Literature number: VCAPA222, Language: US English, Release date: 14/08 2015
 


Data sheet
 
LX Cable Floor Heating Specification Sheet
LX_Cable_Specification_Sheet_VDAPF222.pdf (0.0 Mb), Literature number: VDAPF222, Language: US English, Release date: 02/06 2015
 
LX Little Buzzer Datasheet VDAPY222
Little Buzzer Data Sheet 09-14.pdf (0.1 Mb), Literature number: VDAPY222, Language: US English, Release date: 02/06 2015
 
LX Mat Datasheet VDAPE222
LX Mat Data Sheet 08-14.pdf (0.4 Mb), Literature number: VDAPE222, Language: US English, Release date: 02/06 2015
 
LX Programmable Thermostat Datasheet VDIOH222
LX Programmable Thermostat Datasheet VDIOH222_06-16.pdf (0.3 Mb), Literature number: VDIOH222, Language: US English, Release date: 01/06 2016
 


Instruction
 
Danfoss LX Mat Installation Manual
Danfoss LX Mat Manual.pdf (1.0 Mb), Literature number: VIAPB122, Language: US English, Release date: 18/12 2008
 


Leaflet
 
Electric Heating Spring Promotion Flyer VBEGF122
PL21_Spring_Promotion_2017.pdf (3.1 Mb), Literature number: VBEGF122, Language: US English, Release date: 12/04 2017
 
LX Mat Trifold Brochure VBAPC522
LX Mat Brochure VBAPC522_08_2017.pdf (1.5 Mb), Literature number: VBAPC522, Language: US English, Release date: 21/08 2017
 


Multi Media
 
LX Installation Video
Installer Video.wmv (40.6 Mb), Literature number: VVEXE122, Language: US English, Release date: 20/02 2009
 
LX Mat Application Animation
LX Mat.avi (3.1 Mb), Literature number: VVEXC122, Language: US English, Release date: 20/02 2009
 


Electric Floor Heating Thermostats


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
LX Programmable Thermostat Datasheet VDIOH222
LX Programmable Thermostat Datasheet VDIOH222_06-16.pdf (0.3 Mb), Literature number: VDIOH222, Language: US English, Release date: 01/06 2016
 
LX205 Thermostat Non-Programmable Datasheet VDEXE122
LX205Thermostat Non-Programmable Datasheet VDEXE122 06-16.pdf (0.2 Mb), Literature number: VDEXE122, Language: US English, Release date: 04/05 2016
 
LX205T Touch Thermostat Datasheet VDIOL122
LX205T Programmable Touch Thermostat Datasheet VDIOL122 02-16_3.pdf (0.2 Mb), Literature number: VDIOL122, Language: US English, Release date: 10/02 2016
 


Instruction
 
LX Thermostat Power Module Installation Manual-088L5130
Programmable Thermostat Installation Manual.pdf (0.3 Mb), Literature number: VIAPD122, Language: US English, Release date: 18/12 2008
 
LX205 Non-Programmable Thermostat Quick Guide VIIOP122
LX205 Non-Programmable Thermostat Quick Select Guide.pdf (0.2 Mb), Literature number: VIIOP122, Language: US English, Release date: 04/11 2015
 
LX205T Touch Screen Programmable Thermostat Manual
67567 LX205T Manual GB - online.pdf (5.7 Mb), Literature number: VIIOO122, Language: US English, Release date: 04/11 2015
 
LX205T WIFI Thermostat Instruction Manual VIIOR122
LX205T_WIFI_Interactive_User_Manual_VIIOR122.pdf (6.9 Mb), Literature number: VIIOR122, Language: US English, Release date: 04/08 2016
 


Leaflet
 
Electric Heating Spring Promotion Flyer VBEGF122
PL21_Spring_Promotion_2017.pdf (3.1 Mb), Literature number: VBEGF122, Language: US English, Release date: 12/04 2017
 
LX Mat Trifold Brochure VBAPC522
LX Mat Brochure VBAPC522_08_2017.pdf (1.5 Mb), Literature number: VBAPC522, Language: US English, Release date: 21/08 2017
 


Multi Media
 
LX Installation Video
Installer Video.wmv (40.6 Mb), Literature number: VVEXE122, Language: US English, Release date: 20/02 2009
 


Quickguide
 
LX205T WIFI Thermostat Quick Guide VQIOA122
67665A_LX205T_WIFI_Quick_Guide_VQIOA122_12_16.pdf (0.5 Mb), Literature number: VQIOA122, Language: US English, Release date: 05/07 2016
 


Submittal sheets
 
New LX Thermostats -Sales Sheet VLIOA122
New Thermostat Promotion Flyer VLIOA122_2.pdf (0.3 Mb), Literature number: VLIOA122, Language: US English, Release date: 02/06 2016
 


User Guide
 
Danfoss LX Programmable Thermostat User Guide- 088L5130
Danfoss Programmable Thermostat User Guide 5130-32.pdf (0.4 Mb), Literature number: VUSGP122, Language: US English, Release date: 13/01 2009
 
LX205T Touch Screen Programmable Thermostat Quick Guide VUIOG122
LX205T Quick Guide.pdf (0.3 Mb), Literature number: VUIOG122, Language: US English, Release date: 01/06 2016
 


User Manual
 
Danfoss LX Non-Programmable Thermostat User Manual - 5133.pdf
Danfoss LX Non-Programmable Thermostat User Manual - 5133.pdf (2.1 Mb), Literature number: , Language: US English, Release date: 18/10 2012
 


Wiring Diagrams
 
Typical Wiring Diagram for LX Thermostat
Typical Wiring Diagram for LX Thermostat.pdf (0.5 Mb), Literature number: VWSGA122, Language: US English, Release date: 13/01 2009
 
Typical Wiring Diagram for LX Thermostat with Contactors
Wiring Diagram for LX Thermostat with Contactors.pdf (0.5 Mb), Literature number: VWSGB122, Language: US English, Release date: 13/01 2009
 
Wall Wiring Diagram
Wall Wiring Diagram.pdf (0.7 Mb), Literature number: VWSGC122, Language: US English, Release date: 13/01 2009
 


GX Snow Melting Controls


Case Stories
 
Engineering Tomorrow Makes Winter Safer for City of Buffalo
Electric_Heating_CaseStory_Downtown_Buffalo_VZKZA122_6_16.pdf (1.6 Mb), Literature number: VZKZA122, Language: US English, Release date: 30/06 2016
 


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
Danfoss GFEP Datasheet
Danfoss GFEP DataSheet.pdf (0.1 Mb), Literature number: VDAPJ122, Language: US English, Release date: 19/12 2008
 
Danfoss GX 850M Controller Datasheet
GX 850M Data Sheet 05-13.pdf (0.2 Mb), Literature number: VDIOD122, Language: US English, Release date: 28/05 2013
 
DS-2C Controller Datasheet VDIOQ122
DS-2C_Datasheet_VDIOQ122_08-16.pdf (0.2 Mb), Literature number: VDIOQ122, Language: US English, Release date: 01/08 2016
 
DS-5C Snow Melt Controller Datasheet VDAPL222
DS-5C_Datasheet_VDAPL222_07_16.pdf (0.4 Mb), Literature number: VDAPL222, Language: US English, Release date: 25/07 2016
 
GX 850 Automatic Control Panel (ACP) VDIOT122
GX 850 ACP Data Sheet 09-14.pdf (0.3 Mb), Literature number: VDIOT122, Language: US English, Release date: 31/08 2016
 
GX Contactor Panel VDIOR222
Contactor_Panel_Datasheet_VDIOR222_05-17.pdf (0.3 Mb), Literature number: VDIOR222, Language: US English, Release date: 04/05 2017
 


Instruction
 
DS-2C Rain/Snow Sensor Controller Installation Manual VIHWB122
DS-2C_Installation Manual.pdf (0.3 Mb), Literature number: VIHWB122, Language: US English, Release date: 05/06 2015
 
DS-5C Installation Manual VIIOC222
DS-5C Install Manual.pdf (0.4 Mb), Literature number: VIIOC222, Language: US English, Release date: 26/07 2016
 


Submittal sheets
 
Danfoss GFEP Sell Sheet
Danfoss GFEP Marketing Page.pdf (0.1 Mb), Literature number: VLAPB122, Language: US English, Release date: 19/12 2008
 


User Guide
 
GX 850ACP/GX 850M Installation Manual
GX-850ACP_GX-850M Installation Manual VUAPA322.pdf (1.1 Mb), Literature number: VUAPA322, Language: US English, Release date: 20/08 2015
 


GX Snow Melting Controls


Case Stories
 
Engineering Tomorrow Makes Winter Safer for City of Buffalo
Electric_Heating_CaseStory_Downtown_Buffalo_VZKZA122_6_16.pdf (1.6 Mb), Literature number: VZKZA122, Language: US English, Release date: 30/06 2016
 


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
Danfoss GFEP Datasheet
Danfoss GFEP DataSheet.pdf (0.1 Mb), Literature number: VDAPJ122, Language: US English, Release date: 19/12 2008
 
Danfoss GX 850M Controller Datasheet
GX 850M Data Sheet 05-13.pdf (0.2 Mb), Literature number: VDIOD122, Language: US English, Release date: 28/05 2013
 
DS-2C Controller Datasheet VDIOQ122
DS-2C_Datasheet_VDIOQ122_08-16.pdf (0.2 Mb), Literature number: VDIOQ122, Language: US English, Release date: 01/08 2016
 
DS-5C Snow Melt Controller Datasheet VDAPL222
DS-5C_Datasheet_VDAPL222_07_16.pdf (0.4 Mb), Literature number: VDAPL222, Language: US English, Release date: 25/07 2016
 
GX 850 Automatic Control Panel (ACP) VDIOT122
GX 850 ACP Data Sheet 09-14.pdf (0.3 Mb), Literature number: VDIOT122, Language: US English, Release date: 31/08 2016
 
GX Contactor Panel VDIOR222
Contactor_Panel_Datasheet_VDIOR222_05-17.pdf (0.3 Mb), Literature number: VDIOR222, Language: US English, Release date: 04/05 2017
 


Instruction
 
DS-2C Rain/Snow Sensor Controller Installation Manual VIHWB122
DS-2C_Installation Manual.pdf (0.3 Mb), Literature number: VIHWB122, Language: US English, Release date: 05/06 2015
 
DS-5C Installation Manual VIIOC222
DS-5C Install Manual.pdf (0.4 Mb), Literature number: VIIOC222, Language: US English, Release date: 26/07 2016
 


Submittal sheets
 
Danfoss GFEP Sell Sheet
Danfoss GFEP Marketing Page.pdf (0.1 Mb), Literature number: VLAPB122, Language: US English, Release date: 19/12 2008
 


User Guide
 
GX 850ACP/GX 850M Installation Manual
GX-850ACP_GX-850M Installation Manual VUAPA322.pdf (1.1 Mb), Literature number: VUAPA322, Language: US English, Release date: 20/08 2015
 


Accessories



088L0014 Accessories for electric heating
088L0028 Accessories for electric heatingSimplify your installation process by using the Little Buzzer by Danfoss. The Little Buzzer is designed to monitor Danfoss Heating Mats or Cables during installation and will sound an alarm if the heating element is cut or damaged. This allows an easy repair before the floor covering is laid. The Little Buzzer is battery powered with a set of batteries included. NOTE: A continuity alarm does not replace the need for measuring and verifying the Ohm resistance three times throughout the installation process. Failure to do so may result in voiding the warranty.
088L1050 Accessories for electric heating
088L3008 Accessories for electric heatingReplacement floor sensor for LX Thermostat
19809099 Accessories for electric heatingLX flexible conduit tube for floor sensor (8ft.)