|
|
|
LX Floor Heating Cable, 120V - 240V
Danfoss LX Floor Heating Cable Systems combine the highest comfort levels with maximum energy efficiency.
• Single point connection
• Twin conductor cable
• Eliminates EMF’s (electromagnetic fi elds)
• Safety approved for wet locations
• Flexible installation
• Durable construction
• Genuine ten year non-prorated warranty, includes labor and materials
|
|
|
Technical data
|
LX Floor Heating Cable, 120V - 240V
| Code No. | Description | Cable Length (ft) | Heat Coverage (sq.ft.) (2"spacing) | Heat Coverage (sq.ft.) (3" spacing) | Heat Coverage (sq.ft.) (4" spacing) | Amps | Watts (3Wft.) |
LX Floor Heating Cable, 120V |
|
088L3140
| LX Floor Heating Cable, 120V | 40 | 5 | 10 | 15 | 1 | 120 |
|
088L3141
| LX Floor Heating Cable, 120V | 60 | 10 | 15 | 20 | 1.5 | 180 |
|
088L3142
| LX Floor Heating Cable, 120V | 80 | 15 | 20 | 25 | 2 | 240 |
|
088L3143
| LX Floor Heating Cable, 120V | 120 | 20 | 30 | 40 | 3 | 360 |
|
088L3144
| LX Floor Heating Cable, 120V | 160 | 25 | 40 | 55 | 4 | 480 |
|
088L3145
| LX Floor Heating Cable, 120V | 200 | 35 | 50 | 65 | 5 | 600 |
|
088L3146
| LX Floor Heating Cable, 120V | 240 | 40 | 60 | 80 | 6.3 | 750 |
|
088L3147
| LX Floor Heating Cable, 120V | 280 | 45 | 70 | 95 | 7.2 | 860 |
|
088L3148
| LX Floor Heating Cable, 120V | 315 | 50 | 80 | 105 | 8 | 960 |
LX Floor Heating Cable, 240V |
|
088L3080
| LX Floor Heating Cable, 240V | 80 | 15 | 20 | 25 | 1 | 245 |
|
088L3081
| LX Floor Heating Cable, 240V | 120 | 20 | 30 | 40 | 1.5 | 365 |
|
088L3082
| LX Floor Heating Cable, 240V | 160 | 25 | 40 | 55 | 2 | 480 |
|
088L3083
| LX Floor Heating Cable, 240V | 200 | 35 | 50 | 65 | 2.5 | 605 |
|
088L3084
| LX Floor Heating Cable, 240V | 240 | 40 | 60 | 80 | 3 | 725 |
|
088L3085
| LX Floor Heating Cable, 240V | 280 | 45 | 70 | 95 | 3.5 | 840 |
|
088L3086
| LX Floor Heating Cable, 240V | 320 | 55 | 80 | 105 | 4 | 965 |
|
088L3087
| LX Floor Heating Cable, 240V | 360 | 60 | 90 | 120 | 4.5 | 1080 |
|
088L3088
| LX Floor Heating Cable, 240V | 400 | 65 | 100 | 135 | 5 | 1200 |
|
088L3089
| LX Floor Heating Cable, 240V | 440 | 75 | 110 | 145 | 5.5 | 1330 |
|
088L3090
| LX Floor Heating Cable, 240V | 480 | 80 | 120 | 160 | 6 | 1445 |
|
088L3091
| LX Floor Heating Cable, 240V | 570 | 95 | 140 | 190 | 7.1 | 1710 |
|
088L3092
| LX Floor Heating Cable, 240V | 630 | 105 | 160 | 210 | 8 | 1915 |
|
|
Electric Floor Heating Thermostats
| Code No. | Description | Supply Voltage |
LX |
|
088L5130
| LX Programmable Thermostat with Floor Sensor | 120V-240V max., 50/60Hz |
|
088L5132
| LX Programmable Thermostat with Air Sensor (and floor temperature limiter) | 120V-240V max., 50/60Hz |
|
088L5133
| LX Non-Programmable Thermostat with Floor Sensor | 120V-240V max., 50/60Hz |
|
|
Electric Floor Heating Thermostats
| Code No. | Description | Supply Voltage |
|
088L5130
| LX Programmable Thermostat with Floor Sensor | 120V-240V max., 50/60Hz |
|
088L5132
| LX Programmable Thermostat with Air Sensor (and floor temperature limiter) | 120V-240V max., 50/60Hz |
|
088L5133
| LX Non-Programmable Thermostat with Floor Sensor | 120V-240V max., 50/60Hz |
|
|
Electric Floor Heating Thermostats
| Code No. | Description | Supply Voltage |
|
088L5130
| LX Programmable Thermostat with Floor Sensor | 120V-240V max., 50/60Hz |
|
088L5132
| LX Programmable Thermostat with Air Sensor (and floor temperature limiter) | 120V-240V max., 50/60Hz |
|
088L5133
| LX Non-Programmable Thermostat with Floor Sensor | 120V-240V max., 50/60Hz |
|
|
GX Snow Melting Controls
| Code No. | Description |
GX |
|
088L3035
| DS-2B Snow Melt Controller (30A) |
|
088L3037
| DS-5 Snow Melt Controller (60A) |
|
088L3411
| GX 850 Dual Zone Control Panel |
|
088L3415
| GX 850M Dual Zone Controller |
|
088L3440
| GX Timer Panel 100A, with 4hr timer, 3P, 600V |
|
088L3441
| GX Contactor Panel 100A, without timer, 3P, 600V |
|
088L3442
| GX Timer Panel 200A, with 4hr timer, 3P, 600V |
|
088L3443
| GX Contactor Panel 200A, without timer, 3P, 600V |
|
088L3444
| GX Contactor Panel with timer and GFEP, 100A |
|
088L3445
| GX Contactor Panel with GFEP, 100A |
|
088L3446
| GX Contactor Panel with timer and GFEP, 200A |
|
088L3447
| GX Contactor Panel with GFEP, 200A |
|
088L3450
| Single Contactor |
|
088L3451
| Single Contactor |
|
088L3456
| Single Contactor, 2P, 600V |
|
088L3457
| Single Contactor, 2P, 600V |
|
|
GX Snow Melting Controls
| Code No. | Description |
|
088L3035
| DS-2B Snow Melt Controller (30A) |
|
088L3037
| DS-5 Snow Melt Controller (60A) |
|
088L3411
| GX 850 Dual Zone Control Panel |
|
088L3415
| GX 850M Dual Zone Controller |
|
088L3440
| GX Timer Panel 100A, with 4hr timer, 3P, 600V |
|
088L3441
| GX Contactor Panel 100A, without timer, 3P, 600V |
|
088L3442
| GX Timer Panel 200A, with 4hr timer, 3P, 600V |
|
088L3443
| GX Contactor Panel 200A, without timer, 3P, 600V |
|
088L3444
| GX Contactor Panel with timer and GFEP, 100A |
|
088L3445
| GX Contactor Panel with GFEP, 100A |
|
088L3446
| GX Contactor Panel with timer and GFEP, 200A |
|
088L3447
| GX Contactor Panel with GFEP, 200A |
|
088L3450
| Single Contactor |
|
088L3451
| Single Contactor |
|
088L3456
| Single Contactor, 2P, 600V |
|
088L3457
| Single Contactor, 2P, 600V |
|
Documentation
|
LX Floor Heating Cable, 120V - 240V
|
Catalogue
Danfoss Complete Electric Product Catalog
DF_2012_Catalogue - FINAL.pdf
(1.9 Mb), Literature number: VKAPA122, Language: US English, Release date: 01/01 2012
|
Danfoss LX Cable Specification Sheet
Danfoss LX cable spec sheet.pdf
(0.0 Mb), Literature number: VKEXA122, Language: US English, Release date: 28/05 2009
|
|
|
Certificates
Danfoss Warranty Card
New Warranty Card.pdf
(0.1 Mb), Literature number: VCAPA122, Language: US English, Release date: 06/01 2009
|
|
|
Data sheet
LX Cable Datasheet
Danfoss LX Cable Datasheet.pdf
(0.1 Mb), Literature number: VDAPG122, Language: US English, Release date: 19/02 2010
|
|
|
Instruction
Danfoss LX Reflect - Installation instructions
EFCI-dry_Installation_VIAME202_hi-res.pdf
(4.8 Mb), Literature number: VIAME202, Language: English, Release date: 18/05 2010
|
LX Cable Installation Manual
Danfoss LX Cable Manual.pdf
(1.0 Mb), Literature number: VIAPC122, Language: US English, Release date: 18/12 2008
|
|
|
Leaflet
LX Cable Trifold Brochure
Danfoss LX Cable Trifold.pdf
(0.5 Mb), Literature number: VBAPD122, Language: US English, Release date: 18/12 2008
|
|
|
Multi Media
LX Cable Application Animation
LX Cable.avi
(3.2 Mb), Literature number: VVEXD122, Language: US English, Release date: 25/02 2009
|
LX Installation Video
Installer Video.wmv
(40.6 Mb), Literature number: VVEXE122, Language: US English, Release date: 20/02 2009
|
|
|
|
Electric Floor Heating Thermostats
|
Catalogue
Danfoss Complete Electric Product Catalog
DF_2012_Catalogue - FINAL.pdf
(1.9 Mb), Literature number: VKAPA122, Language: US English, Release date: 01/01 2012
|
|
|
Data sheet
LX Cable Datasheet
Danfoss LX Cable Datasheet.pdf
(0.1 Mb), Literature number: VDAPG122, Language: US English, Release date: 19/02 2010
|
LX Mat Datasheet
Danfoss LX Mat Datasheet.pdf
(0.1 Mb), Literature number: VDAPE122, Language: US English, Release date: 19/02 2010
|
LX Programmable Thermostat Datasheet
LX Programmable Thermostat Datasheet 05-13.pdf
(0.2 Mb), Literature number: VDIOA122, Language: US English, Release date: 22/05 2013
|
|
|
Instruction
|
|
Multi Media
LX Installation Video
Installer Video.wmv
(40.6 Mb), Literature number: VVEXE122, Language: US English, Release date: 20/02 2009
|
|
|
Submittal sheets
|
|
User Guide
|
|
User Manual
|
|
Wiring Diagrams
Typical Wiring Diagram for LX Thermostat
Typical Wiring Diagram for LX Thermostat.pdf
(0.5 Mb), Literature number: VWSGA122, Language: US English, Release date: 13/01 2009
|
Typical Wiring Diagram for LX Thermostat with Contactors
Wiring Diagram for LX Thermostat with Contactors.pdf
(0.5 Mb), Literature number: VWSGB122, Language: US English, Release date: 13/01 2009
|
Wall Wiring Diagram
Wall Wiring Diagram.pdf
(0.7 Mb), Literature number: VWSGC122, Language: US English, Release date: 13/01 2009
|
|
|
|
Electric Floor Heating Thermostats
|
Catalogue
Danfoss Complete Electric Product Catalog
DF_2012_Catalogue - FINAL.pdf
(1.9 Mb), Literature number: VKAPA122, Language: US English, Release date: 01/01 2012
|
|
|
Data sheet
LX Cable Datasheet
Danfoss LX Cable Datasheet.pdf
(0.1 Mb), Literature number: VDAPG122, Language: US English, Release date: 19/02 2010
|
LX Mat Datasheet
Danfoss LX Mat Datasheet.pdf
(0.1 Mb), Literature number: VDAPE122, Language: US English, Release date: 19/02 2010
|
LX Programmable Thermostat Datasheet
LX Programmable Thermostat Datasheet 05-13.pdf
(0.2 Mb), Literature number: VDIOA122, Language: US English, Release date: 22/05 2013
|
|
|
Instruction
|
|
Multi Media
LX Installation Video
Installer Video.wmv
(40.6 Mb), Literature number: VVEXE122, Language: US English, Release date: 20/02 2009
|
|
|
Submittal sheets
|
|
User Guide
|
|
User Manual
|
|
Wiring Diagrams
Typical Wiring Diagram for LX Thermostat
Typical Wiring Diagram for LX Thermostat.pdf
(0.5 Mb), Literature number: VWSGA122, Language: US English, Release date: 13/01 2009
|
Typical Wiring Diagram for LX Thermostat with Contactors
Wiring Diagram for LX Thermostat with Contactors.pdf
(0.5 Mb), Literature number: VWSGB122, Language: US English, Release date: 13/01 2009
|
Wall Wiring Diagram
Wall Wiring Diagram.pdf
(0.7 Mb), Literature number: VWSGC122, Language: US English, Release date: 13/01 2009
|
|
|
|
Electric Floor Heating Thermostats
|
Catalogue
Danfoss Complete Electric Product Catalog
DF_2012_Catalogue - FINAL.pdf
(1.9 Mb), Literature number: VKAPA122, Language: US English, Release date: 01/01 2012
|
|
|
Data sheet
LX Cable Datasheet
Danfoss LX Cable Datasheet.pdf
(0.1 Mb), Literature number: VDAPG122, Language: US English, Release date: 19/02 2010
|
LX Mat Datasheet
Danfoss LX Mat Datasheet.pdf
(0.1 Mb), Literature number: VDAPE122, Language: US English, Release date: 19/02 2010
|
LX Programmable Thermostat Datasheet
LX Programmable Thermostat Datasheet 05-13.pdf
(0.2 Mb), Literature number: VDIOA122, Language: US English, Release date: 22/05 2013
|
|
|
Instruction
|
|
Multi Media
LX Installation Video
Installer Video.wmv
(40.6 Mb), Literature number: VVEXE122, Language: US English, Release date: 20/02 2009
|
|
|
Submittal sheets
|
|
User Guide
|
|
User Manual
|
|
Wiring Diagrams
Typical Wiring Diagram for LX Thermostat
Typical Wiring Diagram for LX Thermostat.pdf
(0.5 Mb), Literature number: VWSGA122, Language: US English, Release date: 13/01 2009
|
Typical Wiring Diagram for LX Thermostat with Contactors
Wiring Diagram for LX Thermostat with Contactors.pdf
(0.5 Mb), Literature number: VWSGB122, Language: US English, Release date: 13/01 2009
|
Wall Wiring Diagram
Wall Wiring Diagram.pdf
(0.7 Mb), Literature number: VWSGC122, Language: US English, Release date: 13/01 2009
|
|
|
|
GX Snow Melting Controls
|
Catalogue
Danfoss Complete Electric Product Catalog
DF_2012_Catalogue - FINAL.pdf
(1.9 Mb), Literature number: VKAPA122, Language: US English, Release date: 01/01 2012
|
|
|
Data sheet
Danfoss GFEP Datasheet
Danfoss GFEP DataSheet.pdf
(0.1 Mb), Literature number: VDAPJ122, Language: US English, Release date: 19/12 2008
|
Danfoss GX 850 Dual Zone ACP Controller Datasheet
Danfoss GX850 Datasheet.pdf
(0.1 Mb), Literature number: VDAPM122, Language: US English, Release date: 19/12 2008
|
DS-2B Controller Datasheet
DS-2B Datasheet 05-13.pdf
(0.2 Mb), Literature number: VDAPK122, Language: US English, Release date: 19/12 2008
|
DS-5 Snow Melt Controller Datasheet
DS-5 Datasheet 05-13.pdf
(0.2 Mb), Literature number: VDAPL122, Language: US English, Release date: 19/12 2008
|
|
|
Instruction
Danfoss GX 850 ACP Installation Manual
GX 850 Install Manual.pdf
(0.3 Mb), Literature number: VIAPG122, Language: US English, Release date: 19/12 2008
|
DS-2B Installation Manual
Danfoss DS2B 088L3035 Installation Manual VIIOB122 03-13.pdf
(1.0 Mb), Literature number: VIIOB122, Language: US English, Release date: 12/03 2013
|
DS-5 Installation Manual
Danfoss DS5 088L3037 Installation Manual VIIOC122 03-13.pdf
(0.8 Mb), Literature number: VIIOC122, Language: US English, Release date: 12/03 2013
|
|
|
Leaflet
Danfoss GX Snow Melting System Overview Brochure
Danfoss GX Snow Melting System.pdf
(1.2 Mb), Literature number: VBAPF122, Language: US English, Release date: 18/12 2008
|
|
|
Submittal sheets
Danfoss GFEP Sell Sheet
Danfoss GFEP Marketing Page.pdf
(0.1 Mb), Literature number: VLAPB122, Language: US English, Release date: 19/12 2008
|
|
|
User Guide
GX 850 Dual Zone ACP User Manual
Danfoss GX 850 User Manual.pdf
(0.2 Mb), Literature number: VUAPA122, Language: US English, Release date: 19/12 2008
|
|
|
|
GX Snow Melting Controls
|
Catalogue
Danfoss Complete Electric Product Catalog
DF_2012_Catalogue - FINAL.pdf
(1.9 Mb), Literature number: VKAPA122, Language: US English, Release date: 01/01 2012
|
|
|
Data sheet
Danfoss GFEP Datasheet
Danfoss GFEP DataSheet.pdf
(0.1 Mb), Literature number: VDAPJ122, Language: US English, Release date: 19/12 2008
|
Danfoss GX 850 Dual Zone ACP Controller Datasheet
Danfoss GX850 Datasheet.pdf
(0.1 Mb), Literature number: VDAPM122, Language: US English, Release date: 19/12 2008
|
DS-2B Controller Datasheet
DS-2B Datasheet 05-13.pdf
(0.2 Mb), Literature number: VDAPK122, Language: US English, Release date: 19/12 2008
|
DS-5 Snow Melt Controller Datasheet
DS-5 Datasheet 05-13.pdf
(0.2 Mb), Literature number: VDAPL122, Language: US English, Release date: 19/12 2008
|
|
|
Instruction
Danfoss GX 850 ACP Installation Manual
GX 850 Install Manual.pdf
(0.3 Mb), Literature number: VIAPG122, Language: US English, Release date: 19/12 2008
|
DS-2B Installation Manual
Danfoss DS2B 088L3035 Installation Manual VIIOB122 03-13.pdf
(1.0 Mb), Literature number: VIIOB122, Language: US English, Release date: 12/03 2013
|
DS-5 Installation Manual
Danfoss DS5 088L3037 Installation Manual VIIOC122 03-13.pdf
(0.8 Mb), Literature number: VIIOC122, Language: US English, Release date: 12/03 2013
|
|
|
Leaflet
Danfoss GX Snow Melting System Overview Brochure
Danfoss GX Snow Melting System.pdf
(1.2 Mb), Literature number: VBAPF122, Language: US English, Release date: 18/12 2008
|
|
|
Submittal sheets
Danfoss GFEP Sell Sheet
Danfoss GFEP Marketing Page.pdf
(0.1 Mb), Literature number: VLAPB122, Language: US English, Release date: 19/12 2008
|
|
|
User Guide
GX 850 Dual Zone ACP User Manual
Danfoss GX 850 User Manual.pdf
(0.2 Mb), Literature number: VUAPA122, Language: US English, Release date: 19/12 2008
|
|
|
Accessories
|
088L0014
|
|
|
088L0028
|
Simplify your installation process by using the Little Buzzer by Danfoss.
The Little Buzzer is designed to monitor Dnafoss Heating Mats or Cables during installation and will sound an alarm if the heating element is cut or damaged. This allows an easy repair before the floor covering is laid. The Little Buzzer is battery powered with a set of batteries included.
NOTE: A continuity alarm does not replace the need for measuring and verifying the Ohm resistance three times throughout the installation process. Failure to do so may result in voiding the warranty.
|
|
088L1050
|
|
|
088L3008
|
|
|
088L5135
|
The new LX Series Power Module makes it easy to connect more heating mats or cables to the same thermostat without the need for contactor panels.
- An easy control solution for large areas
- Receives on/off command from the main thermostat
- Each Power Module adds 15A switching capability
- Can add up to five PM's to any thermostat
- Includes GFCI protection
- For use with programmable LX thermostats only
|
|
19809099
|
LX flexible conduit tube for floor sensor (8ft.)
|
|
|
|
|
|