Electric Heating

RX Kits (Residential)



Danfoss RX Kits provide the protection needed to prevent ice dams and build-up from damaging RESIDENTIAL buildings, roofs, and gutters. Danfoss
RX constant watt heating cables ensure maximum energy efficiency and are designed for use with metal or asphalt roofing. Durable and high-quality materials provide excellent moisture, corrosion and impact protection. Simply plug the RX cables directly to the power receptacle.

• Professional grade cable and AC Plug
• 100% aluminum foil screen
• Electrical Shock Resistant (ESR)
• High grade heating element
• Durable and high-quality materials provide excellent moisture, corrosion and impact protection
• Tough UV rated cable will withstand the harshest conditions
• Kit comes complete with necessary shingle and spacer clips
• Two year warranty


RX Kits (Residential)

Technical data



RX Kits (Residential)
Code No.Cable Length
(ft)
WattsAmpsDescriptionVoltageCable constructionConductor InsulationOuter InsulationCable DiameterMax. rated temperatureShingle Clips Included in KitSpacer Clips Included in Kit

RX Kits (Residential)

088L3500 301701.4Kit includes: 120V Heating Cable with Grounded Plug, Spacer Clips, Shingle Clips, Instruction Manual, 6 FT. Power Lead120VTwin conductor, constant wattTeflon® FEP PVC1/4" (6mm)220°F (105°C)2510
088L3502 653102.6Kit includes: 120V Heating Cable with Grounded Plug, Spacer Clips, Shingle Clips, Instruction Manual, 6 FT. Power Lead120VTwin conductor, constant wattTeflon® FEP PVC1/4" (6mm)220°F (105°C)2510
088L3503 803953.3Kit includes: 120V Heating Cable with Grounded Plug, Spacer Clips, Shingle Clips, Instruction Manual, 6 FT. Power Lead120VTwin conductor, constant wattTeflon® FEP PVC1/4" (6mm)220°F (105°C)5010
088L3504 1004553.8Kit includes: 120V Heating Cable with Grounded Plug, Spacer Clips, Shingle Clips, Instruction Manual, 6 FT. Power Lead120VTwin conductor, constant wattTeflon® FEP PVC1/4" (6mm)220°F (105°C)5010
088L3505 1205404.5Kit includes: 120V Heating Cable with Grounded Plug, Spacer Clips, Shingle Clips, Instruction Manual, 6 FT. Power Lead120VTwin conductor, constant wattTeflon® FEP PVC1/4" (6mm)220°F (105°C)7510
088L3507 1507005.8Kit includes: 120V Heating Cable with Grounded Plug, Spacer Clips, Shingle Clips, Instruction Manual, 6 FT. Power Lead120VTwin conductor, constant wattTeflon® FEP PVC1/4" (6mm)220°F (105°C) 10
088L3508 1707556.3Kit includes: 120V Heating Cable with Grounded Plug, Spacer Clips, Shingle Clips, Instruction Manual, 6 FT. Power Lead120VTwin conductor, constant wattTeflon® FEP PVC1/4" (6mm)220°F (105°C)10010
088L3509 2009207.7Kit includes: 120V Heating Cable with Grounded Plug, Spacer Clips, Shingle Clips, Instruction Manual, 6 FT. Power Lead120VTwin conductor, constant wattTeflon® FEP PVC1/4" (6mm)220°F (105°C) 10
088L3510 23010809.0Kit includes: 120V Heating Cable with Grounded Plug, Spacer Clips, Shingle Clips, Instruction Manual, 6 FT. Power Lead120VTwin conductor, constant wattTeflon® FEP PVC1/4" (6mm)220°F (105°C)10010
088L3511 265122510.2Kit includes: 120V Heating Cable with Grounded Plug, Spacer Clips, Shingle Clips, Instruction Manual, 6 FT. Power Lead120VTwin conductor, constant wattTeflon® FEP PVC1/4" (6mm)220°F (105°C)12510


Documentation



RX Kits (Residential)


Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Data sheet
 
Danfoss RX Roof and Gutter Datasheet
RX Data Sheet 10-09.pdf (0.6 Mb), Literature number: VDAPR122, Language: US English, Release date: 19/12 2008
 
RX Roof and Gutter Cable Specifications
Danfoss RX kits spec sheet.pdf (0.0 Mb), Literature number: VDAPQ122, Language: US English, Release date: 19/12 2008
 


Instruction
 
RX Roof and Gutter Cable Manual
Danfoss RX Roof and Gutter Kit_Operation Guide_088L3371_01-010101.pdf (1.8 Mb), Literature number: VIAPH122, Language: US English, Release date: 08/04 2019
 
RX-C Roof and Gutter De-Icing Cables Installation instruction
Danfoss_RX_installation_instruction_VIKZE122.pdf (2.0 Mb), Literature number: VIKZE122, Language: US English, Release date: 01/06 2017
 


Leaflet
 
RX Roof and Gutter Brochure VBAPH322
RX Roof and Gutter Brochure VBAPH322_Aug2017.pdf (1.2 Mb), Literature number: VBAPH322, Language: US English, Release date: 21/08 2017
 


Accessories



088L9000 Danfoss RX Roof and Gutter controls are easy to install and by precisely sensing both moisture and temperature conditions, they only turn on when needed increasing energy savings!The RX1200 offers an easy, no maintenance operation and is designed for use with Danfoss RX Cables in residential applications. The RX1200 Controller senses both moisture and temperature conditions. • Save up to 75% on energy consumption costs • Fully automatic • Plug and play installation • Extends life of roof de-icing system • Pre-assembled & ready-to-install • Prevent roof damage and leaks
088L3004 Accessories for residential & commercial roof and gutter de-icing applications.RX Kit Spacer Clips, 10/bag
088L3005 Accessories for residential & commercial roof and gutter de-icing applications.RX Kit Shingle Clips, 25/bag
088L3012 Accessories for residential & commercial roof and gutter de-icing applications.RX Kit Shingle Clips (25/bag)