RX-C Roof and Gutter De-Icing Cables (Commercial)



Danfoss RX-C Roof and Gutter De-icing self-regulating cables provide the protection needed to prevent ice dams and build-up from damaging COMMERCIAL buildings, roofs and gutters. RX-C Roof & Gutter De-icing cables are UV-rated.


• Cable can be overlapped without creating hot spots or causing a burn out
• Can be cut and spliced in the field, simplifying the installation process and reducing waste
• Rugged 16AWG bus cable with longer runs
• Wide variety of wattages
• Limited 10 year warranty


RX-C Roof and Gutter De-Icing Cables (Commercial)

Technical data



RX-C Roof and Gutter De-Icing Cables (Commercial)
PX Pipe Freeze Protection Controls
Code No.DescriptionSupply Voltage

PX

088L3422 Weatherproof thermostat with water-tight enclosure120-277 V
RX Controls
Code No.DescriptionTemperature RangeSupply VoltageMax. loadEnclosure TypeMountingDimensions
(Inches)

RX

088L3036 DS-8 Controller with Remote Snow and Ice Sensor 120, 240V30A @ 240V Pole mounted, outdoors4.75" x 7" 2.75"
088L9000 RX1200 Roof and Gutter De-icing ControllerOn at 39.2°F, off at 44.6°F (on at 4°C, off at 7°C)120VAC 50/60 Hz10.2A @ 120V (1225W)Outdoor, under soffit/eaveOn wall protected from rain/direct sun1.73" x 4.57" x 2.84" (44mm x 116 mm x 72 mm)


Documentation



RX-C Roof and Gutter De-Icing Cables (Commercial)


Case Stories
 
Engineering Tomorrow Makes Winter Safer for City of Buffalo
Electric_Heating_CaseStory_Downtown_Buffalo_VZKZA122_6_16.pdf (1.6 Mb), Literature number: VZKZA122, Language: US English, Release date: 30/06 2016
 


Catalogue
 
Electric Heating Product Catalog VKAPA822
Electric_Catalog_2017_VKAPA822_small.pdf (15.0 Mb), Literature number: VKAPA822, Language: US English, Release date: 21/08 2017
 


Data sheet
 
Danfoss RX-C Roof and Gutter Protection Specifications, Commercial
Danfoss RX-C spec sheet.pdf (0.0 Mb), Literature number: VDAPS122, Language: US English, Release date: 19/12 2008
 
RX-C Roof and Gutter Cable Datasheet, Commercial
Danfoss RX-C DataSheet.pdf (0.5 Mb), Literature number: VDAPT122, Language: US English, Release date: 19/12 2008
 


Leaflet
 
RX Roof and Gutter Brochure VBAPH322
RX Roof and Gutter Brochure VBAPH322_Aug2017.pdf (1.2 Mb), Literature number: VBAPH322, Language: US English, Release date: 21/08 2017
 


Multi Media
 
Snow Melting Application Animation
GX.avi (2.6 Mb), Literature number: VVEXF122, Language: US English, Release date: 20/02 2009
 


PX Pipe Freeze Protection Controls
3 Documents Found: 1 catalogue, 1 data sheet and 1 leaflet


Catalogue
 
Electric Heating Product Catalog VKAPA822
Electric_Catalog_2017_VKAPA822_small.pdf (15.0 Mb), Literature number: VKAPA822, Language: US English, Release date: 21/08 2017
 


Data sheet
 
Danfoss PX Thermostat Datasheet
PX Thermostat Datasheet 05-13.pdf (0.2 Mb), Literature number: VDAPP122, Language: US English, Release date: 19/12 2008
 


Leaflet
 
PX Pipe Trace Brochure VBAPG322
PX_Cable_Brochure_Aug2017.pdf (1.0 Mb), Literature number: VBAPG322, Language: US English, Release date: 21/08 2017
 


RX Controls


Catalogue
 
Electric Heating Product Catalog VKAPA822
Electric_Catalog_2017_VKAPA822_small.pdf (15.0 Mb), Literature number: VKAPA822, Language: US English, Release date: 21/08 2017
 


Data sheet
 
Danfoss PX Thermostat Datasheet
PX Thermostat Datasheet 05-13.pdf (0.2 Mb), Literature number: VDAPP122, Language: US English, Release date: 19/12 2008
 
DS-8C Remote Sensor/Controller Datasheet VDEXA322
DS-8C_Datasheet_VDEXA322_08_16.pdf (0.2 Mb), Literature number: VDEXA322, Language: US English, Release date: 01/08 2016
 
RX1200 Roof and Gutter De-Icing Controller Data Sheet
RX1200_Data sheet_VDEXF202.pdf (0.2 Mb), Literature number: VDEXF222, Language: US English, Release date: 07/07 2017
 


Instruction
 
RX1200 Roof and Gutter De-Icing Controller Installation and Operation Manual
RX1200_Instruction_VIEXE202.pdf (0.3 Mb), Literature number: VIEXE222, Language: US English, Release date: 07/07 2017
 


Leaflet
 
RX Roof and Gutter Brochure VBAPH322
RX Roof and Gutter Brochure VBAPH322_Aug2017.pdf (1.2 Mb), Literature number: VBAPH322, Language: US English, Release date: 21/08 2017
 


Accessories



088L0006 Accessories for electric heatingPower connection kit, cable to power lead, includes one end seal
088L0008 Accessories for electric heating
088L0023 Accessories for electric heatingPower connection kit, cable to box, includes one end seal.
088L3002 Accessories for electric heating
088L3038 Accessories for electric heating
088L3039 Accessories for electric heating
088L0024 Accessories for roof and gutter de-icingRX Kit Roof Clips Type A, 25/bag
088L3003 Accessories for roof and gutter de-icingRX Kit Roof Clips Type B, 20/bag
088L3004 Accessories for roof and gutter de-icingRX Kit Spacer Clips, 25/bag
088L3005 Accessories for roof and gutter de-icingRX Kit Shingle Clips, 25/bag