Electric Heating

Accessories



Accessories for electric heating

Accessories

Technical data



Accessories
Code No.DescriptionUPC CodeIncludesNet Weight

Heating Cables

088L0010 GX Repair Kit5703466118566 crimp connectors, repair wire, heat shrink tubes0.5
088L0014 LX repair kit5703466145142crimp connectors, repair wire, heat shrink, tubes0.1
088L0028 Little Buzzer (continuity alarm)5703466161463batteries0.5
088L0412 Warning labels, 10pcs5703466130230  0.0
088L1050 Cable Strapping (15 ft/4.5 m)5703466145173 0.7
088L3008 Replacement floor sensor for LX thermostat5703466142608 0.2
088L3051 Ground sensors5703466145203 2 per package (50ft. lead wire)9.7
088L3053 Ground sensor57034661494471 per package (50 ft. lead wire)5.1
088L3405 Nameplate (per NEC 426-13)5703466148846  1.0
088L5135 LX Power Module with GFCI5703466199329 1.0
19809099 LX flexible conduit tube for floor sensor (8 ft./2.4 m)5703466078327 0.2


Accessories



PX-F Pipe Freeze Protection Cables The Danfoss PX-F Series SELF-REGULATING parallel ciruit heating cables provide the solution to basic FREEZE PROTECTION applications. Ensure maximum energy efficiency by producing heat only when and where it is needed as it adjusts the power output to the varying conditions along the length of the pipe. Cables are sold by the foot or spool. • Cable can be overlapped without creating hot spots or causing a burn out • Can be cut and spliced in the field, simplifying the installation process and reducing waste • Rugged 16AWG bus cable with longer runs • Wide variety of heat outputs available • Limited 10 year warranty
Roof and Gutter Accessories
Tape