ESBE ARA600



Signal:3-pt floating / ON/OFF / Modulating

Compatible with: MG & VRG valve series


ESBE ARA600

Technical data



Code No.ModelCvDesigned forVoltageTorqueKit ContentsRunning Time

ESBE ARA600

193B1600 ARA663 VRG and MG valves24V53lb (6Nm)Floating, 3pt96 sec
193B1601 ARA644 VRG and MG valves24V53lb (6Nm)Floating, 3pt w/auxiliary switch24 sec
193B1602 ARA654 VRG and MG valves24V53lb (6Nm)Floating, 3pt w/auxiliary switch48 sec
193B1603 ARA664 VRG and MG valves24V53lb (6Nm)Floating, 3pt w/auxiliary switch96 sec
193B1604 ARA638 VRG and MG valves24V26lb (3Nm)2pt, w/auxiliary switch12 sec
193B1605 ARA648 VRG and MG valves24V53lb (6Nm)2pt, w/auxiliary switch24 sec
193B1606 ARA639 VRG and MG valves24V53lb (6Nm)Proportional 0 (2)-10VDC, 0(4)-20mA15/30/60/120 sec
193B1607 ARA659 VRG and MG valves24V53lb (6Nm)Proportional 0 (2)-10VDC, 0(4)-20mA45/120 sec


Documentation





Catalogue
 
Hydronic Specialties Catalog VKKIA122
Hydronic_Specialties_VKKIA122_3_17.compressed.pdf (2.0 Mb), Literature number: VKKIA122, Language: US English, Release date: 21/03 2017
 


Data sheet
 
ESBE ARA 600 Motor Actuator VDKII202
ESBE ARA 600 Datasheet_VDKII202_5_16.pdf (0.3 Mb), Literature number: VDKII202, Language: English, Release date: 27/04 2016
 


Instruction
 
ESBE ARA 2-point instruc
ARA_2point.pdf (1.4 Mb), Literature number: VIKIQ122, Language: US English, Release date: 08/03 2010
 
ESBE ARA 3-point
ARA_3point.pdf (1.4 Mb), Literature number: VIKIR122, Language: US English, Release date: 08/03 2010
 
ESBE ARA Prop
ARA_prop.pdf (1.4 Mb), Literature number: VIKIS122, Language: US English, Release date: 08/03 2010
 
ESBE VRG 3-way Instructions
VRG130 valve instruc.pdf (0.8 Mb), Literature number: VIKIO122, Language: US English, Release date: 08/03 2010
 
ESBE VRG 4-way Installation Instructions
VRG140 valve instruc.pdf (0.8 Mb), Literature number: VIKIP122, Language: US English, Release date: 08/03 2010
 
Instruc 193B1616 adapter
193B1616 Mounting kit.pdf (9.7 Mb), Literature number: VIKIU122, Language: US English, Release date: 06/03 2014
 


Sales Memo
 
ESBE Series 60 to ARA600 crossover
Series 60 to ARA600 crossov.pdf (0.4 Mb), Literature number: VEKIB122, Language: US English, Release date: 18/03 2010
 


Accessories



ESBE ARA600 Accessories & Replacement Parts Assembly kits, auxiliary end switch kits and mounting kits