Radiator Thermostats

Conversion Valve, RA15/6 Series



The conversion valves are a unique design assembly offering control of radiators or fin tube baseboard through a single ½” connection. This connection supplies hot water and receives the return.

The 8" flow tube can be extended by soldering on a ¼” OD copper tube to the end of the flow tube. The additional pressure drop of the flow tube is 0.02 FOH/in.

*RA15/6T has an internal by-pass, max. flow through radiator, approx. 35%.
**Appropriate tailpcs purchased separately depending on valve selected. Refer to product data sheet.


Conversion Valve, RA15/6 Series

Technical data



Code No.TypeDesignSystem
Connection
Radiator
Connection
Kvs

RA 15/6T for
One Pipe Systems

013G3268 RA 15/6THorizontal connection, 8" long flow tubeG 3/4 AR 1/2Cv: 2.34 *
013G3270 RA 15/6THorizontal connection, 8" long flow tubeRp 1/2R 1/2Cv: 2.34 *

RA 15/6TB for
Two Pipe Systems

013G3215 RA 15/6THorizontal connection, 8" long flow tubeRp 1/2R 1/2Cv: 1.17


Documentation



1 Documents Found: 1 data sheet


Data sheet
 
RA 2000 Series RA 15/6T & TB Conversion Valve Datasheet
RA15-6T_DS_FINAL.pdf (0.8 Mb), Literature number: VDTQZ122, Language: US English, Release date: 24/07 2009