Ice guard Pre-Terminated Self Regulating Cable



The Danfoss Ice Guard (SRIG) heating cable provides an easy to use solution for a variety of pipe freeze and roof and gutter applications. The heat output of the conductive core material increases and decreases when it is needed as it adjusts the power output to the varying conditions along the length of the pipe. This ensures maximum energy efficiency by producing heat only when and where it is needed.

• Cable can be overlapped without creating hot spots or causing a burn out
• 6 foot long power lead
• Pre-terminated with a plug and end seal
• Rugged 16 AWG bus cable with longer runs
• Limited 10 year warranty


Ice guard Pre-Terminated Self Regulating Cable

Technical data



Code No.DescriptionCable Length
(ft)
Output @ 50°F (10°C)

SRIG

088L1480 Ice guard, 120V65W/ft.
088L1481 Ice guard, 120V125W/ft.
088L1482 Ice guard, 120V185W/ft.
088L1483 Ice guard, 120V245W/ft.
088L1484 Ice guard, 120V505W/ft.
088L1485 Ice guard, 120V755W/ft.
088L1486 Ice guard, 120V1005W/ft.


Documentation





Catalogue
 
Electric Heating Product Catalog VKAPA922
Electric_Catalog_2017_VKAPA922_small.compressed.pdf (2.7 Mb), Literature number: VKAPA922, Language: US English, Release date: 16/02 2018
 


Info Sheet
 
Ice Guard (SRIG) Pre-Terminated Self-Regulating Cable Catalog Info Sheet.pdf
Ice Guard (SRIG) Pre-Terminated Self-Regulating Cable Catalog Info Sheet.pdf (0.0 Mb), Literature number: , Language: US English, Release date: 03/10 2012
 


Instruction
 
Ice guard ( SRIG) Pre-Terminated Self Regulating Cable
Danfoss_SRIG-cable_VIAMH222_hi-res.pdf (1.1 Mb), Literature number: VIAMH122, Language: US English, Release date: 17/02 2011
 


Leaflet
 
Ice Guard (SRIG) Pre-Terminated Self-Regulating Cable Trifold Brochure.pdf
Ice Guard (SRIG) Pre-Terminated Self-Regulating Cable Trifold Brochure.pdf (0.2 Mb), Literature number: , Language: US English, Release date: 03/10 2012