Hydronic Comfort Controls

ESBE CRA Setpoint Controllers



The ESBE CRA Setpoint Controllers are a combined actuator and constant flow temperature controller with an adjustable temperature setting.

ESBE CRA Setpoint Controllers

Technical data



Code No.ModelDesigned forRunning TimeRequired Power Supply
(V)

ESBE CRA Controls

12720212 CRA112 ESBE Valves up to 2" Only(90° @ 60Hz) 25 seconds24V
12742212 CRA122ESBE (All Valve Sizes)(90° @ 60Hz) 12/25/50/100/200/398 seconds24V


Documentation



5 Documents Found: 1 catalogue, 2 data sheet and 2 instruction


Catalogue
 
Hydronic Specialties Catalog VKKIA122
Hydronic_Specialties_VKKIA122_3_17.compressed.pdf (2.0 Mb), Literature number: VKKIA122, Language: US English, Release date: 21/03 2017
 


Data sheet
 
ESBE CRA112 Setpoint Control VDCPD122
ESBE_CRA112_VDCPD122_1_2016.pdf (1.0 Mb), Literature number: VDCPD122, Language: US English, Release date: 05/10 2015
 
ESBE CRA122 Setpoint Control VDCPC322
ESBE_CRA122_VDCPC322_03_2016.pdf (0.6 Mb), Literature number: VDCPC322, Language: US English, Release date: 01/03 2016
 


Instruction
 
ESBE CRA112 Setpoint Control Instructions VIKIW122
CRA112 instructions VIKIW122.pdf (2.3 Mb), Literature number: VIKIW122, Language: US English, Release date: 02/03 2016
 
ESBE CRA122 Setpoint Control Instructions VIKIX122
CRA122 instructions VIKIX122.pdf (3.2 Mb), Literature number: VIKIX122, Language: US English, Release date: 02/03 2016
 


Accessories



CRA Setpoint Controllers Accessories Replacement assembly kit, optional longer temperature sensor, replacement power lead, and actuator mounting kits.