VTA Series Lead Free, 3-way Thermostatic Mixing Valve



The compact ESBE VTA series are Lead Free (LF) 3-way thermostatic mixing valves designed for Point of Source in domestic hot water distribution systems and/or regulation of supply in hydronic heating systems. The VTA series valve are made from a lead free material suitable for potable applications depending on the selected temperature range of the thermostatic mixing valve.

VTA Series Lead Free, 3-way Thermostatic Mixing Valve

Technical data



Code No.SizeRequired
Tailpiece
Connection TypeOperating Temp. Cv

VTA Series Lead Free, TMV

065B8868LF 3/4" Threaded (FPT)70 to 110F1.9
065B8869LF 3/4" Threaded (FPT)85 to 120F1.9
065B8870LF 3/4" Threaded (FPT)95 to 140F1.9
065B8871LF 3/4" Threaded (FPT)85 to 160F1.9
065B8872LF Union
Body
+ 065B8901 =
+ 065B8892 =
+ 065B8895 =
+ 065B8898 =
+ 065B8899 =
1/2" Solder
3/4" Solder
3/4" Solder w. 2 check valves
3/4" CPVC
1" Solder
85 to 160F1.9
065B8877LF Union
Body
+ 065B8901 =
+ 065B8892 =
+ 065B8895 =
+ 065B8898 =
+ 065B8899 =
1/2" Solder
3/4" Solder
3/4" Solder w. 2 check valves
3/4" CPVC
1" Solder
85 to 120F1.9
065B8878LF Union
Body
+ 065B8901 =
+ 065B8892 =
+ 065B8895 =
+ 065B8898 =
+ 065B8899 =
1/2" Solder
3/4" Solder
3/4" Solder w. 2 check valves
3/4" CPVC
1" Solder
95 to 140F1.9
31622011LF 1" Threaded (FPT)95 to 140F4.1
31622111LF 1" Threaded (FPT)85 to 120F4.1


Documentation





Application sheets
 
2-pipe Heat/Cool Changeover, KOVM, VAXXB222
VTA Climate controls setup 2.pdf (0.2 Mb), Literature number: VAXXB222, Language: US English, Release date: 10/06 2015
 
2-pipe Heat/Cool changeover, RA-C, VAXXA222
VTA Climate controls setup 1.pdf (0.3 Mb), Literature number: VAXXA222, Language: US English, Release date: 10/06 2015
 


Case Stories
 
Interchurch Center Case Story VZGWO122
InterchurchCaseStory10_2015_small.pdf (0.9 Mb), Literature number: VZGWO122, Language: US English, Release date: 30/10 2015
 


Catalogue
 
Hydronic Specialties Catalog VKKIA122
Hydronic_Specialties_VKKIA122_3_17.compressed.pdf (2.0 Mb), Literature number: VKKIA122, Language: US English, Release date: 21/03 2017
 


Data sheet
 
ESBE VTA Series Thermostatic Mixing Valve Datasheet VDKIS322
ESBE_VTA_Thermostatic_Mixing_Valves_Datasheet_VDKIS322_7_16.pdf (0.5 Mb), Literature number: VDKIS322, Language: US English, Release date: 20/07 2016