AB-QM™ Pressure Independent Control Valves

Actuators for AB-QM



Various sizes and ranges of actuators specifically designed for use with AB-QM valves for both heating and cooling applications.

Actuators for AB-QM

Technical data



Actuators for AB-QM
Code No.Safety FunctionPower requirementsSpeedStem TravelElectrical ConnectionControl Input

ABN A5

082F1150 Normally Closed24 V AC/DC, +20%...-10% at 50/60 Hz60 s/mm5 mmPlug-in, not includedon/off
082F1151 Normally Open24 V AC/DC, +20%...-10% at 50/60 Hz60 s/mm5 mmPlug-in, not includedon/off
082F1154 Normally Closed24 V AC/DC, +20%...-10% at 50/60 Hz60 s/mm5 mmPre-wired, 3 ft (1 m)on/off
082F1156 Normally Closed120 V AC, +10%...-10% at 50/60 Hz60 s/mm5 mmPlug-in, not includedon/off
082F1157 Normally Open120 V AC, +10%...-10% at 50/60 Hz60 s/mm5 mmPlug-in, not includedon/off

ABNM A5

082F1160 Normally Closed24 V AC, -10%...+20% at 50/60 Hz30 s/mm5 mmCable ordered separately (Available in 3, 16, & 32 ft.)Log
082F1161 Normally Closed24 V AC, -10%...+20% at 50/60 Hz30 s/mm5 mmCable ordered separately (Available in 3, 16, & 32 ft.)Lin
082F1163 Normally Open24 V AC, -10%...+20% at 50/60 Hz30 s/mm6.5 mmCable ordered separately (Available in 3, 16, & 32 ft.)Log
082F1165 Normally Open24 V AC, -10%...+20% at 50/60 Hz30 s/mm6.5 mmCable ordered separately (Available in 3, 16, & 32 ft.)Lin

AME 10 Motor Actuator

082H3005 Fail in Place24 V AC, +10%...-15% at 50/60 Hz11.75 s/mm5 mmMetric Hole, M16Modulating

AME 110 NL

082H8057 Fail in Place24 V AC, +10...-15% at 50/60 Hz24 s/mm5 mmCable, 5 ft. (1.5 m)Proportional

AME 110NLX

082H8060 Fail in Place24 V AC, +10%...-15% at 50/60 Hz24 s/mm5 mmCable, 5 ft. (1.5 m)Proportional, with feedback

AME 435 QM

082H0171 Fail in Place24 V AC/DC, +10%...-15% at 50/60 Hz7.5-15 s/mm20 mmMetric Hole, M16Modulating

AME 55 QM

082H3078 Fail in Place24 V AC, +10%...-15% at 50/60 Hz6.7 s/mm40 mmMetric Threaded, M16Proportional & 3-point floating

AME 85 QM

082G1453 Fail in Place24 V AC, +10...-15% at 50/60 Hz6.7 s/mm40 mmMetric Threaded, M16 or M20Proportional & 3-point floating

AMI 140

082H8048 Fail in Place24 V AC/DC, +10%...-15% at 50/60 Hz12 s/mm5.5 mm5 ft. (1.5 m)on/off, 3-wire

AMV 110 NL

082H8056 Fail in Place24 V AC, +10%...-15% at 50/60 Hz20 s/mm5 mmCable, 5 ft. (1.5 m)3-Point Floating
AME 13 SU/SD
Code No.Supply voltage
(24 Vac)
Power consumption
(VA)
Electrical ConnectionStem force
(N)
Spindle speed
(s/mm)
Control inputSpring down (return)Speed typeSafety function

AME 13

082G3006 249Modulating / 3-point300140(2) - 10 V; Ri = 24 kohm Standard1

AME 13 SU

082H3044 249Modulating / 3-point300140(2) - 10 V; Ri = 24 kohmNoStandard1
AME 25 SU/SD
Code No.Control inputSafety functionSpeed type

AME 25 SD

082H3038 0(2) - 10 V; Ri = 24 kohm1Standard

AME 25 SU

082H3041 0(2) - 10 V; Ri = 24 kohm1Standard
AME 25 SU/SD
Code No.Control inputSafety functionSpeed type

AME 25 SD

082H3038 0(2) - 10 V; Ri = 24 kohm1Standard

AME 25 SU

082H3041 0(2) - 10 V; Ri = 24 kohm1Standard
AME 658 SU/SD
Code No.Supply voltage
(24 Vac)
Power consumption
(VA)
Electrical ConnectionStem force
(N)
Spindle speed
(s/mm)
Spring down (return)

AME 658 SD

082G3448 2419.2Modulating / 3-point20004Yes

AME 658 SU

082G3450 2419.2Modulating / 3-point20004No

AMV 658 SD

082G3444 2419.2ABV20004Yes

AMV 658 SU

082G3446 2419.2ABV20004No
AME 658 SU/SD
Code No.Supply voltage
(24 Vac)
Power consumption
(VA)
Electrical ConnectionStem force
(N)
Spindle speed
(s/mm)
Spring down (return)

AME 658 SD

082G3448 2419.2Modulating / 3-point20004Yes

AME 658 SU

082G3450 2419.2Modulating / 3-point20004No

AMV 658 SD

082G3444 2419.2ABV20004Yes

AMV 658 SU

082G3446 2419.2ABV20004No
AMV 10
AMV 13
AMV 435
TWA-Z


Documentation



Actuators for AB-QM


Data sheet
 
AME658 SU/SD Actuator VDHUR122
AME 658 - AB-QM_VDHUR122.pdf (0.8 Mb), Literature number: VDHUR122, Language: US English, Release date: 16/12 2014
 
ABN A5 Actuator VDHUQ122
ABN-A5_VDHUQ122_10_15.pdf (1.0 Mb), Literature number: VDHUQ122, Language: US English, Release date: 20/10 2015
 
ABNM A5 Datasheet, VDSKJ222
ABNM-A5_VDSKJ222_10_15.pdf (1.0 Mb), Literature number: VDSKJ222, Language: US English, Release date: 20/10 2015
 
AB-QM Thermostatic Operators- VDCVU122
AB-QM thermostatic op DS- VDCVU122.pdf (0.2 Mb), Literature number: VDCVU122, Language: US English, Release date: 03/02 2012
 
AME 10 and 13 Actuator Datasheet VDCVX422
AME_10_13_Datasheet_VDCVX422_6_16.pdf (0.2 Mb), Literature number: VDCVX422, Language: US English, Release date: 27/06 2016
 
AME 25 SU/SD Actuator Datasheet VDHUA322
AME25_Datasheet_ VDHUA322_6_2016.pdf (0.2 Mb), Literature number: VDHUA322, Language: US English, Release date: 27/06 2016
 
AME 55QM Actuator Datasheet VDHUB322
AME55QM_Datasheet_VDHUB322_6_16.pdf (0.2 Mb), Literature number: VDHUB322, Language: US English, Release date: 27/06 2016
 
AME 85QM Actuator Datasheet VDHUC322
AME85QM_Datasheet_VDHUC322_6_16.pdf (0.2 Mb), Literature number: VDHUC322, Language: US English, Release date: 28/06 2016
 
AME_AMV_AMI motor actuators- VDCVV322
AME_AMV_AMI series act DS VDCVV322.pdf (0.2 Mb), Literature number: VDCVV322, Language: US English, Release date: 21/10 2014
 
AMV 10 and 13 Actuator Datasheet VDCVY322
AMV_10_13_Datasheet_VDCVY322_6_16.pdf (0.2 Mb), Literature number: VDCVY322, Language: US English, Release date: 27/06 2016
 
AMV435 Actuator Datasheet VDHUT122
AMV435_Actuator_Datasheet_VDHUT122_A_6_16.pdf (0.7 Mb), Literature number: VDHUT122, Language: US English, Release date: 28/06 2016
 
Battery Backup for AME 55QM & 85QM- VDHUD122
AM-PBU backup DS- VDHUD122.pdf (0.2 Mb), Literature number: VDHUD122, Language: US English, Release date: 03/02 2012
 
TWA-Z thermo-actuator- VDCVT222
TWA-Z DS- VDCVT2222.pdf (0.1 Mb), Literature number: VDCVT222, Language: US English, Release date: 19/04 2012
 


Instruction
 
003Z0248 Valve stem installation- VIHUA122
AB-QM adapter 003z0248- VIHUA122.pdf (0.0 Mb), Literature number: VIHUA122, Language: US English, Release date: 06/02 2012
 
ABN A5 Actuator for AB-QM Instructions, VIHUE122
ABN_A5_Actuator_ABQM_Instructions_VIHUE122_7_16.pdf (0.9 Mb), Literature number: VIHUE122, Language: US English, Release date: 08/07 2016
 
ABNM A5 Actuator for AB-QM Instructions, VIHUF122
ABNM_A5_ABQM_Instructions_VIHUF122_7_16.pdf (1.0 Mb), Literature number: VIHUF122, Language: US English, Release date: 08/07 2016
 
AME 435QM (quick guide)
VICVG200_AME435QM.pdf (0.8 Mb), Literature number: VICVG200, Language: No text, Release date: 31/08 2016
 


Leaflet
 
AB-QM Quick Select Guide VBA7U122
ABQM Quick Select Guide_12x12_Final_VBA7U122_3_17.pdf (6.8 Mb), Literature number: VBA7U122, Language: US English, Release date: 09/03 2017
 
NovoCon® S Digital Actuator Brochure VBA7N222
VBA7N222_NovoCon_Brochure_09_17.pdf (3.0 Mb), Literature number: VBA7N222, Language: US English, Release date: 13/09 2017
 


Misc Commercials
 
AB-QM Million Reasons Brochure VRA7A222
ABQM_Million_Reasons_Brochure_VRA7A222_May2015_WEB.pdf (4.2 Mb), Literature number: VRA7A222, Language: US English, Release date: 27/04 2015
 


Submittal sheets
 
AME 10 Motor Actuator Submittal VLHUS222
AME10_SUBMITTAL_VLHUS222_6_16.pdf (0.3 Mb), Literature number: VLHUS222, Language: US English, Release date: 21/06 2016
 
AME 25 SU_SD Actuator Submittal VLHUE122
AME25_SU_SD_Submittal_VLHUE122_6_2016.pdf (0.4 Mb), Literature number: VLHUE122, Language: US English, Release date: 21/06 2016
 
AME110NL_NLX actuator submittal VLHUQ122
AME110NL_NLX_VLHUQ122.pdf (0.3 Mb), Literature number: VLHUQ122, Language: US English, Release date: 22/10 2015
 
AME13 SU/SD Actuator Submittal VLHUD222
AME13_SU_SD_Submittal_VLHUD222.pdf (0.4 Mb), Literature number: VLHUD222, Language: US English, Release date: 21/06 2016
 
AME435 QM Actuator Submittal VLHUF122
AME435QM_Submittal_VLHUF122_A_6_16.pdf (0.4 Mb), Literature number: VLHUF122, Language: US English, Release date: 21/06 2016
 
AME55QM actuator submittal VLHUH122
AME55QM Submittal_VLHUH122_6_16.pdf (0.3 Mb), Literature number: VLHUH122, Language: US English, Release date: 21/06 2016
 
AME85QM Actuator Submittal VLHUI122
AME85QM_Submittal_VLHUI122_6_16.pdf (0.2 Mb), Literature number: VLHUI122, Language: US English, Release date: 27/06 2016
 
AMI 140 actuator submittal VLHUP122
AMI 140 Submittal VLHUP122.pdf (0.3 Mb), Literature number: VLHUP122, Language: US English, Release date: 22/10 2015
 
AMV 10 Actuator Submittal Actuator VLHUT222
AMV10_Submittal_VLHUT222_6_16.pdf (0.3 Mb), Literature number: VLHUT222, Language: US English, Release date: 21/06 2016
 
AMV110NL Actuator Submittal VLHUR122
AMV 110NL VLHUR122.pdf (0.3 Mb), Literature number: VLHUR122, Language: US English, Release date: 22/10 2015
 
AMV13 SU/SD Actuator sSubmittal VLHUK222
AMV13_SU_SD_Submittal_VLHUK222_6_16.pdf (0.4 Mb), Literature number: VLHUK222, Language: US English, Release date: 21/06 2016
 
AMV435 Actuator Submittal VLHUG122
AMV435_Submittal_VLHUG122_A_6_16.pdf (0.4 Mb), Literature number: VLHUG122, Language: US English, Release date: 21/06 2016
 


AME 13 SU/SD
0 Documents Found:


AME 25 SU/SD
0 Documents Found:


AME 25 SU/SD
0 Documents Found:


AME 658 SU/SD
0 Documents Found:


AME 658 SU/SD
0 Documents Found:


AMV 10
0 Documents Found:


AMV 13
0 Documents Found:


AMV 435
0 Documents Found:


TWA-Z
0 Documents Found: