RX-C Cables (Commercial)



RX-C Roof and Gutter De-icing Self-regulating cables provide the protection needed to prevent ice dams and build-up from damaging COMMERCIAL buildings, roof, and gutters. RX-C cables are UV-rated.

RX-C Cables (Commercial)

Technical data



Code No.Cable Length
(ft)
Conductor InsulationDescriptionVoltageOuter InsulationCable DiameterMax. rated temperatureOutput @ 50°F (10°C) Output in Ice or Snow

RX-C Cables

088L1422 250 ft. spoolPEX/TPERX-C Self Regulating Cable120TPE0.45"x0.216" (11.5x55mm)150°F (65°C) powered, 185°F (85°C) un-powered5W/ft12W/ft @ 32°F (0°C 40W/m)
088L1432 250 ft. spoolPEX/TPERX-C Self Regulating Cable240TPE0.45"x0.216" (11.5x55mm)150°F (65°C) powered, 185°F (85°C) un-powered5W/ft12W/ft @ 32°F (0°C 40W/m)
088L1462 Cut to order /by ft. Minimum order is 25 ft. (Non-returnable)PEX/TPERX-C Self Regulating Cable120TPE0.45"x0.216" (11.5x55mm)150°F (65°C) powered, 185°F (85°C) un-powered5W/ft12W/ft @ 32°F (0°C 40W/m)
088L1463 Cut to order /by ft. Minimum order is 25 ft. (Non-returnable)PEX/TPERX-C Self Regulating Cable240TPE0.45"x0.216" (11.5x55mm)150°F (65°C) powered, 185°F (85°C) un-powered5W/ft12W/ft @ 32°F (0°C 40W/m)
088L1472 1000 ft. spoolPEX/TPERX-C Self Regulating Cable120TPE0.45"x0.216" (11.5x55mm)150°F (65°C) powered, 185°F (85°C) un-powered5W/ft12W/ft @ 32°F (0°C 40W/m)
088L1473 1000 ft. spoolPEX/TPERX-C Self Regulating Cable240TPE0.45"x0.216" (11.5x55mm)150°F (65°C) powered, 185°F (85°C) un-powered5W/ft12W/ft @ 32°F (0°C 40W/m)


Documentation



4 Documents Found: 2 data sheet, 1 instruction and 1 leaflet


Data sheet
 
RX-C Roof Clip Glue Datasheet VDLWB122
RX-C Roof Clip Glue Datasheet 4-16 VDLWB122.pdf (0.2 Mb), Literature number: VDLWB122, Language: US English, Release date: 06/04 2016
 
RX-C Roof Clips VDLWA222
RX-C Roof Clips Data Sheet 4-16 VDLWA222.pdf (0.5 Mb), Literature number: VDLWA222, Language: US English, Release date: 19/04 2016
 


Instruction
 
RX-C Roof and Gutter De-Icing Cables Installation instruction
Danfoss_RX_installation_instruction_VIKZE122.pdf (2.0 Mb), Literature number: VIKZE122, Language: US English, Release date: 01/06 2017
 


Leaflet
 
RX Roof and Gutter Brochure VBAPH322
RX Roof and Gutter Brochure VBAPH322_Aug2017.pdf (1.2 Mb), Literature number: VBAPH322, Language: US English, Release date: 21/08 2017
 


Accessories



088L0006 Accessories for residential & commercial roof and gutter de-icing applications.Power connection kit, cable to power lead, includes one end seal
088L0008 Accessories for residential & commercial roof and gutter de-icing applications.Splice/Tee Kit, includes one end seal
088L0023 Accessories for residential & commercial roof and gutter de-icing applications.Power Connection Kit - Cable to Box with ½“ NPT Cable Gland (includes one end termination)
088L0024 Accessories for residential & commercial roof and gutter de-icing applications.RX-C Roof Clips Type A (25/bag)
088L1457 Accessories for residential & commercial roof and gutter de-icing applications.Heat shrink technology connection system
088L3001 Accessories for residential & commercial roof and gutter de-icing applications.RX-C Roof Clips are suitable for use with the RX-C Self Regulating Cables. The clips are designed to secure the cables to asphalt shingles, metal seam roofs, and gutters. (50/bag)
088L3002 Accessories for residential & commercial roof and gutter de-icing applications.
088L3003 Accessories for residential & commercial roof and gutter de-icing applications.RX Kit Roof Clips Type B, 20/bag
088L3038 Accessories for residential & commercial roof and gutter de-icing applications.

Linked Products



088L3045 Danfoss RX Roof and Gutter controls are easy to install and by precisely sensing both moisture and temperature conditions, they only turn on when needed increasing energy savings!DS-8C Remote Sensor/Controller for Roof & Gutter/Snow Melting Applications