Hydronic Comfort Controls

ETO2 Snow Melt Controller



An intelligent all-in-one solution for ice and snow melting suitable for any application which uses hydronic or electric heating. Optimal operation is ensured through output control, making the system both effective and economical. ETO2 offers the possibility of snow melting – the green way.

ETO2 Snow Melt Controller

Technical data



Code No.Power SupplyMountingOutput RelayTemperature Setting Range

ETO2 Snow Melt Controller

ETO2-4550 120-240VWithin ETO2-BOX or equivalent UL/CSA enclosure2 x 16A Dry Contacts32° - 50°F (0° - 10°C)


Documentation



1 Documents Found: 1 data sheet


Data sheet
 
ETO2 Snow Melt Controller Datasheet VDMMA122
ETO2_DS_VDMMA122_Feb_2018.pdf (0.8 Mb), Literature number: VDMMA122, Language: US English, Release date: 26/02 2018