Accessories for ETO2 Controller



Accessories for ETO2 Controller

Technical data



Code No.RatingDimensions (HxWxD)WeightSensor Style or DetectionDimensions (HxL)Cable LengthAmbient TemperatureMounting

Box Enclosure

ETO2-BOX UL/CSA Approved10.4 x 6.4 x 3.6 (263 x 162 x 99 mm)5,1 lbs (2.2 kg)     

Sensors

ETF-622   .21 lbs (.096 kg)Pipe Sensor0.31" x 0.47",Ø 0.14 (8 x 12 mmx Ø 35 mm)8.2 ft (2.5 m)-40° - 248°F (-40° - 120°C)Surface Pipe
ETF-744/99   1.3 lbs (.59 kg)Outdoor Sensor3.4" x 1.8" x 1.4" (86 x 45 x 35 mm)--58° - 178°F (-50° - 70°C)Exterior Wall
ETOG-56   5.29 lbs (2.4 kg)Ground Sensor1.25" x 2.4" (32 x 60 mm)82 ft (25 m)-58° - 178°F (-50° - 70°C)Outdoor Surface (Pavement)
ETOK-1   .88 lbs (.4 kg)Sensor Cup3.1" x 2.5" (78 x 63.50 mm)--58° - 178°F (-50° - 70°C)Outdoor Surface (Pavement)
ETOR-55   1.94 lbs (.88 kg)Moisture4.15" x 1.2" x 0.5" (105 x 30 x 13 mm)33 ft (10 m)-58° - 178°F (-50° - 70°C)Gutter or downspout, used in combination with ETF-744/99